See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TPS25740EVM-741-TPS25740 Evaluation Module for AC Adapters

The TPS25740 evaluation module (TPS25740EVM-741) contains evaluation and reference circuitry for the TPS25740, which is a dedicated USB PD type C downstream facing port (DFP) controller.  TPS25740 relies on an upstream converter to output 5V, 12V, and 20V.  This EVM uses an LM5175 based buck boost converter as the power supply for TPS25740. The TPS25740 portion of the circuit will be very similar in an adapter application where an AC/DC input power stage is used.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00