See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TPS25741AEVM-802-TPS25741A Evaluation Module with Power Multiplexer and Port Power Management Capabilities

The TPS25741A evaluation module (TPS25741AEVM-802) contains evaluation and reference circuitry for the TPS25741A, which is a dedicated USB PD type C downstream facing port (DFP) controller. TPS25741A relies on an upstream converter to output 5V, 9V, and 15V. This EVM uses an TPS54531 based buck converter as the power supply for TPS25741A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00