TPS25810EVM-745 TPS25810 USB Type C DFP Controller and Power Switch with Load Detection Evaluation Module angled board image

TPS25810EVM-745

TPS25810 USB Type C DFP Controller and Power Switch with Load Detection Evaluation Module

Pricing

Qty Price
+

Features for the TPS25810EVM-745

  • On-board USB Type-C connection simulation
  • Easily read output signals with either the on-board LEDs or test points
  • Input voltages and signals independently adjustable
  • The circuit design is tested and includes a user's guide

Description for the TPS25810EVM-745

The Texas Instruments TPS25810EVM-745 evaluation module (EVM) helps designers evlaute the performance of the TPS25810 USB Type-C DFP Controller and Power Switch. The EVM contains inputs and outputs for the device as well as many test points and jumpers for easy configuration and evaluation of the TPS25810 features.

Pricing

Qty Price
+