See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TPS25921EVM-637-TPS25921EVM-637 4.5-18V eFuse with Precision Current Limit Evaluation Module

The TPS25921xD eFuses are highly integrated circuit protection and power management solution in a small package. These devices use few external components and provide multiple protection modes, along with providing  a robust defense against overloads, shorts circuits, voltage surges and excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a precise accuracy of ±2% at room temperature.

Additionally, these devices cut-off the input bus and protect the system from over-voltage event, which is user configurable with simple resistor as per system needs.

 

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00