See datasheet for actual packaging/pinout drawings


TPS25940 18V, 5A, 42mΩ eFuse With Integrated Reverse Current Protection Evaluation Module

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments TPS25940EVM-635

The TPS25940XEVM-635 is an eFuse (Current Limiter with DEVSLP) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small 3x4-mm 20-pin QFN package. During hot-plug, the device limits inrush current and output ramp-rate can be programmed with a single capacitor at dVdT pin.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00