See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $75.00
 

Adjust your quantity during checkout

TPS25942EVM-635-TPS25942EVM-635

The TPS25942XEVM-635 is an eFuse (Current Limiter with ENBLKb) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small 3x4-mm 20-pin QFN package. During hot-plug, the device limits inrush current and output ramp-rate can be programmed with a single capacitor at dVdT pin.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00