See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSG | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS259530DSGR


12-V eFuse With Overvoltage Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.05
10 - 24 $ 0.94
25 - 99 $ 0.87
100 - 249 $ 0.74
250 - 499 $ 0.69
500 - 749 $ 0.56
750 - 999 $ 0.45
1000 - 9999 $ 0.40

Adjust your quantity during checkout

Texas Instruments TPS259530DSGR

The TPS2595xx family of eFuses (integrated FET hot swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current.

Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Overvoltage events are quickly limited by internal clamping circuits to a safe fixed maximum, with no external components required. The TPS259573 variant provides an option to set a user-defined overvoltage cutoff threshold.

Quick output discharge function can be implemented in the TPS2595x5 variants by connecting the OUT pin to the QOD pin.

The devices are characterized for operation over the temperature range of –40°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00