Features for the TPS26600-02EVM
- 4.2-V to 55-V input operating range
- 0.2-A to 2.23-A programmable current limit
- Reverse polarity protection up to -55 V
- Selectable overload fault response (auto retry, latch, and circuit breaker)
- Onboard reset switch and fault indicator
Description for the TPS26600-02EVM
The TPS26600-02EVM allows reference circuit evaluation of TI TPS2660x devices. The TPS2660x are compact 4.2-V to 55-V, 2.23-A industrial eFuses with integrated back-to-back FETs, programmable undervoltage, overvoltage, reverse-polarity, overcurrent, inrush current protection, and output current monitoring features.