Features for the TPS26620-23EVM
- 4.5 to 57V input operation voltage range
- 25mA to 800mA programmable current limit
- Reverse input polarity protection
- Programmable output slew rate control, UVLO and OVP
- LED status Indication for output voltage
Description for the TPS26620-23EVM
The TPS26620-23EVM allows reference circuit evaluation of TI's TPS2662X. The TPS2662X devices are 4.5V - 57V, 800mA industrial eFuse with integrated back-to-back FETs, programmable under voltage, over voltage, input reverse polarity, over current and inrush current protection features.