See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TPS2814D


One Inverting, One Non-inverting AND Dual High-Speed MOSFET Drivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.97
10 - 24 $ 1.70
25 - 99 $ 1.67
100 - 249 $ 1.36
250 - 499 $ 1.34
500 - 749 $ 1.12
750 - 999 $ 0.93
1000 - 9999 $ 0.77

Adjust your quantity during checkout

Texas Instruments TPS2814D

The TPS28xx series of dual high-speed MOSFET drivers are capable of delivering peak currents of 2 A into highly capacitive loads. This performance is achieved with a design that inherently minimizes shoot-through current and consumes an order of magnitude less supply current than competitive products.

The TPS2811, TPS2812, and TPS2813 drivers include a regulator to allow operation with supply inputs between 14 V and 40 V. The regulator output can power other circuitry, provided power dissipation does not exceed package limitations. When the regulator is not required, REG_IN and REG_OUT can be left disconnected or both can be connected to VCC or GND.

The TPS2814 and the TPS2815 have 2-input gates that give the user greater flexibility in controlling the MOSFET. The TPS2814 has AND input gates with one inverting input. The TPS2815 has dual-input NAND gates.

TPS28xx series drivers, available in 8-pin PDIP, SOIC, and TSSOP packages operate over a ambient temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99