See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 14


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Inverting Fast Synchronous Buck MOSFET Drivers with TTL Inputs and Enable

TI Store Price:

1 - 9 $ 2.94
10 - 24 $ 2.64
25 - 99 $ 2.48
100 - 249 $ 2.16
250 - 499 $ 2.02
500 - 749 $ 1.74
750 - 999 $ 1.49
1000 - 9999 $ 1.26

Adjust your quantity during checkout

Texas Instruments TPS2835PWP

The TPS2834 and TPS2835 are MOSFET drivers for synchronous-buck power stages. These devices are ideal for designing a high-performance power supply using switching controllers that do not include on-chip MOSFET drivers. The drivers are designed to deliver minimum 2-A peak currents into large capacitive loads. The high-side driver can be configured as ground-reference or as floating-bootstrap. An adaptive dead-time control circuit eliminates shoot-through currents through the main power FETs during switching transitions, and provides high efficiency for the buck regulator. The TPS2834 and TPS2835 have additional control functions: ENABLE, SYNC, and CROWBAR. Both high-side and low-side drivers are off when ENABLE is low. The driver is configured as a nonsynchronous-buck driver disabling the low-side driver when SYNC is low. The CROWBAR function turns on the low-side power FET, overriding the IN signal, for overvoltage protection against faulted high-side power FETs.

The TPS2834 has a noninverting input, while the TPS2835 has an inverting input. These drivers are available n 14-terminal SOIC and thermally enhanced TSSOP PowerPAD™ packages and operate over a junction temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00