See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.36
10 - 24 $ 1.22
25 - 99 $ 1.14
100 - 249 $ 0.99
250 - 499 $ 0.91
500 - 749 $ 0.77
750 - 999 $ 0.63
1000 - 9999 $ 0.58
  View datasheet for TPS2H000BQPWPRQ1 View product folder for TPS2H000BQPWPRQ1

Adjust your quantity during checkout

TPS2H000BQPWPRQ1-40-V/1000-mΩ Dual Channels Smart High-Side Switch

The TPS2H000-Q1 family is a fully protected dual-channel smart high-side switch, with integrated 1000‑mΩ NMOS power FETs.

Full diagnostics and high-accuracy current-sense features enable intelligent control of the load.

An external adjustable current limit improves reliability of the whole system by limiting the inrush or overload current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00