TPS2H000EVM TPS2H000-Q1 Dual Channels Smart High-Side Switch Evaulation Module angled board image

TPS2H000EVM

TPS2H000-Q1 Dual Channels Smart High-Side Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS2H000EVM

  • High accurate Current Sense
  • Adjustable current limit with external resistor
  • Tested according to AECQ100-12

Description for the TPS2H000EVM

Texas Instruments TPS2H000-Q1 evaluation module contains a TPS2H000-Q1 integrated circuit (IC), supporting dual channel high side switch application. The purpose of this EVM is to facilitate evaluation of the TPS2H000-Q1 for resistive, capacitive, inductive load.
The TPS2H000-Q1 family is a fully protected dual channels high side power switch, with integrated NMOS power FET and charge pump.
Full diagnostics and high accuracy current sense features enable intelligent control of the load. External programmable current limit improves the whole system’s reliability by limit the inrush or overload current.

Pricing

Qty Price
+