See datasheet for actual packaging/pinout drawings

TPS3700EVM-114


TPS3700EVM-114-Evaluation Module for TPS3700 Window Comparator for Overvoltage and Undervoltage Detection

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS3700EVM-114

The Texas Instruments TPS3700EVM-114 evaluation module (EVM) helps designers evaluate the performance of the TPS3700 High Voltage (18V), Window Comparator with Over- and Undervoltage Detection. The EVM contains an IC for over- and undervoltage monitoring and header connectors for easy connection to external test and application circuitry.
Order SummaryEdit >
DRV8312DDWR (1)$0.00
TPS54160DGQ (1)$0.00
ISO7241CDW (1)$0.00
ISO1050DUBR (1)$0.00
OPA365AID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00