See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSE | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS3700QDSERQ1


Automotive, High-Voltage (18V) Window Comparator with Over- and Undervoltage Detection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.93
10 - 24 $ 1.73
25 - 99 $ 1.60
100 - 249 $ 1.40
250 - 499 $ 1.29
500 - 749 $ 1.08
750 - 999 $ 0.89
1000 - 9999 $ 0.81

Adjust your quantity during checkout

Texas Instruments TPS3700QDSERQ1

The TPS3700-Q1 wide-supply voltage window comparator operates over a 1.8-V to 18-V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V for overvoltage and undervoltage detection. The TPS3700-Q1 device can be used as a window comparator or as two independent voltage monitors; the monitored voltage can be set with the use of external resistors.

The OUTA terminal is driven low when the voltage at the INA+ terminal drops below (VIT+ – Vhys), and goes high when the voltage returns above the respective threshold (VIT+). The OUTB terminal is driven low when the voltage at the INB– terminal rises above VIT+, and goes high when the voltage drops below the respective threshold (VIT+ – Vhys). Both comparators in the TPS3700-Q1 device include built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TPS3700-Q1 device is available in a
ThinSOT23-6 package and is specified over the junction temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00