See datasheet for actual packaging/pinout drawings


evaluation module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS3702CX33EVM-683

The TPS3702CX33EVM-683 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS3702, which is a low power, high accuracy over-voltage and under-voltage detector that is available with fixed threshold options. The EVM circuit is configured to be a reference design for engineering applications requiring both under and over voltage monitoring. Connectors and test points are provided for convenience.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00