See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS3705-50D


Processor Supervisory Circuit With Power-Fail and Integrated Watchdog Timer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.37
10 - 24 $ 2.12
25 - 99 $ 1.97
100 - 249 $ 1.72
250 - 499 $ 1.58
500 - 749 $ 1.33
750 - 999 $ 1.09
1000 - 9999 $ 1.00

Adjust your quantity during checkout

Texas Instruments TPS3705-50D

The TPS370x-xx family of microprocessor supply-voltage supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT+. When the supply voltage drops below the threshold voltage VIT–, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage VIT– set by an internal voltage divider.

The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in either 8-pin MSOP or standard SOIC packages. The TPS370x-xx devices are characterized for operation over a temperature range of −40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00