TPS3780EVM-154 TPS3780 Evaluation Module angled board image

TPS3780EVM-154

TPS3780 Evaluation Module

Pricing

Qty Price
+

Features for the TPS3780EVM-154

  • Very small SON (1.45mm x 1mm) package
  • Low quiescent current: 1.8µA (typ)
  • High threshold accuracy: 1.0%
  • Different hysteresis options

Description for the TPS3780EVM-154

The Texas Instruments TPS3780EVM-154 evaluation module (EVM) helps designers evaluate the performance of the TPS3780 Low Power, Dual Voltage Detector. The EVM contains two dual voltage detectors with different hysteresis options and header connectors for easy connection to external test and application circuitry.

Pricing

Qty Price
+