See datasheet for actual packaging/pinout drawings

Package | PIN:

DCK | 5

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.05
10 - 24 $ 0.94
25 - 99 $ 0.87
100 - 249 $ 0.74
250 - 499 $ 0.69
500 - 749 $ 0.56
750 - 999 $ 0.45
1000 - 9999 $ 0.40
  View datasheet for TPS3801J25DCKR View product folder for TPS3801J25DCKR

Adjust your quantity during checkout

TPS3801J25DCKR-Small Supply Voltage Supervisors with Manual Reset

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%—2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

The TPS380x devices are fully specified over a temperature range of –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00