See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.61
10 - 24 $ 1.44
25 - 99 $ 1.34
100 - 249 $ 1.17
250 - 499 $ 1.08
500 - 749 $ 0.90
750 - 999 $ 0.74
1000 - 9999 $ 0.68
  View datasheet for TPS3808G15DBVR View product folder for TPS3808G15DBVR

Adjust your quantity during checkout

TPS3808G15DBVR-Low Quiescent Current Supervisor with Programmable-Delay

The TPS3808 family of microprocessor supervisory circuits monitors system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25 ms and 10 s by connecting the CT pin to an external capacitor. The TPS3808 device has a very low typical quiescent current of 2.4 µA, so it is well-suited to battery-powered applications. It is available in the SOT-23 and 2-mm × 2-mm WSON packages, and is fully specified over a temperature range of –40°C to 125°C (TJ).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00