See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.90
10 - 24 $ 1.70
25 - 99 $ 1.58
100 - 249 $ 1.38
250 - 499 $ 1.27
500 - 749 $ 1.07
750 - 999 $ 0.88
1000 - 9999 $ 0.80
  View datasheet for TPS3808G50QDBVRQ1 View product folder for TPS3808G50QDBVRQ1

Adjust your quantity during checkout

TPS3808G50QDBVRQ1-Automotive Catalog Low Quiescent Current Programmable-Delay Supervisory Circuit

The TPS3808Gxx-Q1 microprocessor supervisory circuits monitor system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and MR return above their thresholds.

The TPS3808Gxx-Q1 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted from 1.25 ms to 10 s by connecting the CT pin to an external capacitor. The TPS3808Gxx-Q1 has a very low typical quiescent current of 2.4 µA, so it is well suited for battery-powered applications. The device is available in a small SOT-23 package (one option available in WSON) and is fully specified over a temperature range of –40°C to +125°C (TJ).

For more information about TI’s voltage supervisor portfolio, visit the Supervisor and Reset IC Overview Page page.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00