TPS382-Q1EVM Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog top board image

TPS382-Q1EVM

Evaluation module for the TPS382x-Q1 voltage supervisors with integrated watchdog

Pricing

Qty Price
+

Features for the TPS382-Q1EVM

  • Five different TPS382x-Q1 devices
  • Watchdog input
  • Manual reset jumpers
  • Push-pull and open-drain outputs

Description for the TPS382-Q1EVM

The TPS382-Q1EVM evaluation module (EVM) has five different TPS382x-Q1 devices to let you evaluate and test the different features of the product family.  The EVM includes devices with 2.5-V, 3-V, 3.3-V and 5-V fixed monitoring, watchdog input, manual reset, positive and negative reset output, and an open-drain and push-pull reset.

Pricing

Qty Price
+