Features for the TPS3831G33EVM-187
- 2% Accuracy
- Ultra-low Supply Current: 250nA
- Operating Supply Voltage: 0.6V-6.5V
- Push-Pull RESET output
- 1.0x1.0mm µSON DQN Package
- SOT23-3 DBZ Package
Description for the TPS3831G33EVM-187
The TPS3831G33EVM-187 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3831G33 Ultra-Low 150nA, Ultra-Small Voltage Supervisor. The EVM contains an IC for positive fixed voltage monitoring and header connectors for easy connection to external test and application circuitry.