See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS3850H33QDRCRQ1


Automotive Precision Voltage Supervisor With Programmable Window Watchdog Timer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.28
10 - 24 $ 1.96
25 - 99 $ 1.92
100 - 249 $ 1.57
250 - 499 $ 1.54
500 - 749 $ 1.29
750 - 999 $ 1.07
1000 - 9999 $ 0.89

Adjust your quantity during checkout

Texas Instruments TPS3850H33QDRCRQ1

The TPS3850-Q1 combines a precision voltage supervisor with a programmable window watchdog timer. The TPS3850-Q1 window comparator achieves 0.8% accuracy (–40°C to +125°C) for both overvoltage (VIT+(OV)) and undervoltage (VIT–(UV)) thresholds. The TPS3850-Q1 also includes accurate hysteresis on both thresholds, making the device ideal for use with tight tolerance systems. The supervisor RESET delay can be set by factory-programmed default delay settings, or programmed by an external capacitor. The factory-programmed RESET delay features a 15% accuracy, high-precision delay timing.

The TPS3850-Q1 includes a programmable window watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The window watchdog timeouts can be set by factory-programmed default delay settings, or programmed by an external capacitor. The watchdog can be disabled via logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3850-Q1 is available in a small 3.00-mm ×
3.00-mm, 10-pin VSON package. The TPS3850-Q1 features wettable flanks for easy optical inspection.













View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00