See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSE | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS389012QDSERQ1


Automotive Low-Quiescent-Current 1% Accurate Supervisor With Programmable Delay

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.67
10 - 24 $ 1.43
25 - 99 $ 1.41
100 - 249 $ 1.15
250 - 499 $ 1.13
500 - 749 $ 0.95
750 - 999 $ 0.78
1000 - 9999 $ 0.65

Adjust your quantity during checkout

Texas Instruments TPS389012QDSERQ1

The TPS3890-Q1 is a precision voltage supervisor with low-quiescent current that monitors system voltages as low as 1.15 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds. The TPS3890-Q1 family uses a precision reference to achieve 1% threshold accuracy. The reset delay time can be user-adjusted between 25 µs and 30 s by connecting the CT pin to an external capacitor. The TPS3890-Q1 has a very low quiescent current of 2.1 µA and is available in a small 1.5-mm × 1.5-mm package, making the device well-suited for battery-powered and space-constrained applications. The device is fully specified over a temperature range of –40°C to +125°C (TJ).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00