See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS3897A-6P-EVM047-Evaluation Module for TPS389xx Single Channel, Adjustable Supervisory Circuit

The TPS3897A-6P-EVM047 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3897A and TPS3896P Single Channel, Adjustable Supervisory Circuit. The EVM contains two complete adjustable supervisory circuits, one featuring a push-pull output and one featuring an open-drain output. Either circuit can be easily be modified to accommodate the alternative supervisors of this same family. The EVM employs 0.1% resistors to program each 3.3V supervisory voltage threshold to ensure accuracy, a capacitor for programming the output delay, and connectors for ease of use.
Order SummaryEdit >
LAUNCHXL-F28379D (1)$33.79
Subtotal: $33.79
Shipping & Handling: -
Total (USD): $33.79