See datasheet for actual packaging/pinout drawings


Package | PIN:

DGQ | 10


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source Only

TI Store Price:

1 - 9 $ 3.50
10 - 24 $ 3.15
25 - 99 $ 2.87
100 - 249 $ 2.59
250 - 499 $ 2.34
500 - 749 $ 1.97
750 - 999 $ 1.67
1000 - 9999 $ 1.40

Adjust your quantity during checkout

Texas Instruments TPS40002DGQ

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00