See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGQ | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS40009DGQ


2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.52
10 - 24 $ 2.27
25 - 99 $ 2.11
100 - 249 $ 1.85
250 - 499 $ 1.74
500 - 749 $ 1.48
750 - 999 $ 1.25
1000 - 9999 $ 1.19

Adjust your quantity during checkout

Texas Instruments TPS40009DGQ

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00