See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.10
10 - 24 $ 3.69
25 - 99 $ 3.43
100 - 249 $ 3.01
250 - 499 $ 2.82
500 - 749 $ 2.40
750 - 999 $ 2.02
1000 - 9999 $ 1.93
  View datasheet for TPS40056PWP View product folder for TPS40056PWP

Adjust your quantity during checkout

TPS40056PWP-Wide Vin (10V-40V) Synchronous Buck DC/DC Controller with Tracking

The TPS40056 is part of a family of high-voltage, wide input, synchronous, step-down converters. The TPS40056 offers design flexibility with a variety of user programmable functions, including soft-start, operating frequency, high-side current limit, and loop compensation. The TPS40056 is also synchronizable to an external supply. It incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction. The externally programmable short circuit protection provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00