See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS40057PWP


Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.04
10 - 24 $ 4.52
25 - 99 $ 4.26
100 - 249 $ 3.71
250 - 499 $ 3.46
500 - 749 $ 2.99
750 - 999 $ 2.55
1000 - 9999 $ 2.16

Adjust your quantity during checkout

Texas Instruments TPS40057PWP

The TPS4005x is a family of high-voltage, wide-input (8 V to 40 V), synchronous, step-down controllers. The TPS4005x family offers design flexibility with a variety of user-programmable functions, including soft-start, UVLO, operating frequency, voltage feed-forward, high-side current limit, and loop compensation.

The TPS4005x uses voltage feed-forward control techniques to provide good line regulation over the wide (4:1) input voltage range, and fast response to input line transients. Near-constant modulator gain with input variation eases loop compensation. The externally programmable current limit provides pulse-by-pulse current limit, as well as hiccup mode operation using an internal fault counter for longer duration overloads.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00