See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHL | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS40075RHLT


Wide Input Synchronous Buck Controller with Voltage Feed Forward

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.29
10 - 24 $ 2.97
25 - 99 $ 2.76
100 - 249 $ 2.42
250 - 499 $ 2.27
500 - 749 $ 1.93
750 - 999 $ 1.63
1000 - 9999 $ 1.55

Adjust your quantity during checkout

Texas Instruments TPS40075RHLT

The TPS40075 is a mid voltage, wide input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user programmable functions, including; soft start, UVLO, operating frequency, voltage feed-forward and high-side FET sensed short circuit protection.

The TPS40075 drives external N-channel MOSFETs using second generation Predictive Gate Drive to minimize conduction in the body diode of the low side FET and maximize efficiency. Pre-biased outputs are supported by not allowing the low side FET to turn on until the voltage commanded by the closed loop soft start is greater than the pre-bias voltage. Voltage feed forward provides good response to input transients and provides a constant PWM gain over a wide input voltage operating range to ease compensation requirements. Programmable short circuit protection provides fault current limiting and hiccup recovery to minimize power dissipation with a shorted output. The 20-pin QFN package gives good thermal performance and a compact footprint.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00