TPS40077EVM-001 TPS40077 Evaluation Module with 12V Input. 1.8V Output at 10 A angled board image

TPS40077EVM-001

TPS40077 Evaluation Module with 12V Input. 1.8V Output at 10 A

Pricing

Qty Price
+

Features for the TPS40077EVM-001

  • 8 V to 16 V input range
  • 1.8 V fixed output, adjustable with single resistor
  • 10 A DC steady-state output current
  • 300 kHz switching frequency (Fixed by TPS40077)
  • Single main switch N-channel MOSFET and single synchronous rectifier N-channel MOSFET
  • Double-sided 2" x 3" PCB with all components on top side
  • Active converter uses less than 1.9 square inches - 1.0" x 1.9"
  • Convenient test points for probing critical waveforms and non-invasive loop response testing

Description for the TPS40077EVM-001

The TPS40077EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to start up from a single supply; no additional bias voltage is required for start-up. The TPS40077 Reduced Pin Count Synchronous Buck Controller used in the EVM employs predictive gate drive. This feature provides improved efficiency by eliminating shoot-through switching current,and minimizing the reverse-conduction time of the synchronous rectifier FET.

Pricing

Qty Price
+