See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.45
10 - 24 $ 3.11
25 - 99 $ 2.89
100 - 249 $ 2.54
250 - 499 $ 2.38
500 - 749 $ 2.02
750 - 999 $ 1.70
1000 - 9999 $ 1.63
  View datasheet for TPS40077PWP View product folder for TPS40077PWP

Adjust your quantity during checkout

TPS40077PWP-4.5V to 28V Input, Synchronous Buck Controller with Voltage Feed Forward

The TPS40077 is a midvoltage, wide-input (4.5-V to 28-V), synchronous, step-down controller, offering design flexibility for a variety of user-programmable functions, including soft start, UVLO, operating frequency, voltage feed-forward, and high-side, FET-sensed, short-circuit protection.

The TPS40077 drives external N-channel MOSFETs using second-generation, predictive-gate drive to minimize conduction in the body diode of the low-side FET and maximize efficiency. Pre-biased outputs are supported by not allowing the low-side FET to turn on until the voltage commanded by the closed-loop soft start is greater than the pre-bias voltage. Voltage feed-forward provides good response to input transients and provides a constant PWM gain over a wide input-voltage operating range to ease compensation requirements. Programmable short-circuit protection provides fault-current limiting and hiccup recovery to minimize power dissipation with a shorted output. The 16-pin PowerPAD package gives good thermal performance and a compact footprint.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00