See datasheet for actual packaging/pinout drawings


12V Input, 3.3V Output, 10A Synchronous Buck Controller

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS40100EVM-001

TPS40100EVM-001 is designed to use a regulated 12V +/-10% (10.8V-13.2V) bus to produce a regulated 3.3V output at up to 10A of load current. The EVM is designed to demonstrate the TPS40100 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40100. The EVM includes features to demonstrate voltage tracking, margin up/down, enable/disable and power good. A synchronization pin is provided to allow the EVM to be synchronized to an external clock.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00