See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS40131EVM-TPS40131 Evaluation Module

The TPS40131EVM uses the TPS40131 Synchronous Buck Controller. TPS40131EVM is designed to use a regulated 10.8 V to 13.2 V bus to produce a high current, regulated output. The output is capable of supplying up to 40 A of load current. The TPS40131EVM is designed to demonstrate the TPS40131 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40131 in a given application.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00