See datasheet for actual packaging/pinout drawings


Stackable Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS40140EVM-002

TPS40140EVM-002 is designed to use a regulated 10.8 V to 13.2 V bus to produce two high-current, regulated outputs. Both outputs are capable of supplying up to 20 A of load current. The TPS40140EVM-002 is design to demonstrate the TPS40140 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40140 in a given application.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00