Evaluation Module TPS40170 Synchronous PWM Buck Controller with NexFET™ TPS40170EVM-597 | Evaluation Modules & Boards | TI Store


See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS40170EVM-597-Evaluation Module TPS40170 Synchronous PWM Buck Controller with NexFET™

The TPS40170EVM-597 is a fully assembled and tested circuit for evaluating the TPS40170 synchronous step-down controller with two NexFET devices CSD18537NQ5A and CSD18563Q5A. The TPS40170EVM-597 operates from a 10V to 36V input (24V nominal) and provides a 5V output up to 10A.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00