See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS40180EVM-20A Stackable Single Phase Synchronous Buck Converter Evaluation Module

The TPS40180EVM evaluation module (EVM) is a stackable single phase synchronous buck converter and is designed to demonstrate the TPS40180 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40180 in a given application.

The EVM delivers 1.5 V at 20 A. Each EVM is stackable with another EVM to provide higher output current. The module uses the TPS40180 Synchronous Buck Controller. TPS40180EVM is designed to use a regulated 10.8 V to 13.2 V bus to produce a high current, regulated output. The output is capable of supplying up to 20 A of load current.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00