See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS40190EVM-001-12V Input, 1.5V Output, 10A Sync Buck Converter Evaluation Module

The TPS40190EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.5 V output at up to 10 A from a 12 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40190 Reduced Pin Count Synchronous Buck Controller. TPS40190EVM-001 is designed to use a regulated 12 V (10 V-14 V) bus to produce a high current, regulated 1.5 V output at up to 10 A of load current. The TPS40190EVM-001 is designed to demonstrate the TPS40190 in a typical regulated bus to low-voltage application while providing a number of test points to evaluate the performance of the TPS40190 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00