See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS40192EVM-001-TPS40192 Evaluation Module

The TPS40192EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to start up from a single supply; so, no additional bias voltage is required for start-up. The module uses the TPS40192 reduced pin count, mid-voltage, synchronous buck controller.

TPS40192EVM-001 is designed to use a regulated 12 V (8 V to 14 V) bus to produce a regulated 1.8 V output at up to 10 A of load current. TPS40192EVM-001 is designed to demonstrate the TPS40192 in a typical 12 V bus to low-voltage applications while providing a number of test points to evaluate the performance of the TPS40192 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00