See datasheet for actual packaging/pinout drawings

TPS40192EVM-525


10A, 12V Input, 1.8V Output Synchronous Buck Converter using the TPS40192 and NexFET™ MOSFETs

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS40192EVM-525

The TPS40192EVM-525 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8-V output at up to 10 A from a 12-V input bus. The EVM is designed to start up from a single supply; so, no additional bias voltage is required for start-up. The module uses the TPS40192 reduced pin count, mid-voltage, synchronous buck controller and TI's NexFET high performance MOSFETs. TPS40192EVM-525 is designed to use a regulated 12-V (8-V to 14-V) bus to produce a regulated 1.8-V output at up to 10 A of load current. TPS40192EVM-525 is designed to demonstrate the TPS40192 in a typical 12-V bus to low-voltage applications while providing a number of test points to evaluate the performance of the TPS40192 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00