See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS40193EVM-001-TPS40193 Evaluation Module, 12 Vin, 1.8 Vout, up to 10A

The TPS40193EVM-001 evaluation module (EVM) is a synchronous buck converter that provides a fixed 1.8 V output at up to 10 A from a 12 V input bus. The EVM is designed to power up from a single supply, so no additional bias voltage is required for start-up.

The demonstration module uses the TPS40193 reduced pin count mid-voltage synchronous buck controller. The TPS40193EVM-001 is designed to use a regulated 12 V (8 V - 14 V) bus to produce a regulated 1.8 V output at up to 10 A of load current. The EVM is designed to demonstrate the capabilities of the TPS40193 in a typical 12 V bus to low-voltage application while providing a number of test points for evaluating the TPS40193 in a given application. The EVM can be modified to support output voltages from 0.9 V to 3.3 V by changing a single set resistor.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00