See datasheet for actual packaging/pinout drawings

Package | PIN:

DRC | 10

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.36
10 - 24 $ 9.63
25 - 99 $ 9.30
100 - 249 $ 8.12
250 - 499 $ 7.73
500 - 749 $ 7.11
750 - 999 $ 6.33
1000 - 9999 $ 6.33
  View datasheet for TPS40210MDRCTEP View product folder for TPS40210MDRCTEP

Adjust your quantity during checkout

TPS40210MDRCTEP-Enhanced Product 4.5-V to 52-V Input Current Mode Boost Controller

The TPS40210-EP is a wide-input voltage (4.5 to 52 V), nonsynchronous boost controller. The device is suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00