See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

HKK | 10

Temp:

S (-55 to 210)

ECO Plan:

TBD

TPS40210SHKK


High Temperature Wide Input Range Current Mode Boost Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 105.40
10 - 24 $ 99.20
25 - 99 $ 93.00
100 - 249 $ 88.66
250 - 499 $ 83.08
500 - 749 $ 75.64
750 - 999 $ 68.20
1000 - 9999 $ 68.20

Adjust your quantity during checkout

Texas Instruments TPS40210SHKK

The TPS40210 is a wide input voltage (5.5 V to 52 V) non-synchronous boost controller. It is suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00