TPS40345EVM-353 TPS40345, 8V to 14V Input, 1.2V Output Synchronous Buck Controller Evaluation Module angled board image

TPS40345EVM-353

TPS40345, 8V to 14V Input, 1.2V Output Synchronous Buck Controller Evaluation Module

Pricing

Qty Price
+

Features for the TPS40345EVM-353

  • 8-V to 14-V input voltage rating
  • 1.2-V ± 2% output voltage rating
  • 20-A steady state load current
  • 600-kHz switching frequency
  • Simple access to IC features including Power Good, Enable, Soft-Start, and Error Amplifier
  • Convenient test points for simple, non-invasive measurements of converter performance

Description for the TPS40345EVM-353

The TPS40345EVM-353 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.2-V output at up to 20A from a 12-V input bus.

Pricing

Qty Price
+