See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS40400EVM-351-Evaluation Module for TPS40400 PMBus Synchronous Buck Controller

The TPS40400EVM-351 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS40400 PMBus Synchronous Buck Controller in a typical single output application. The EVM is designed to use a regulated 8Vdc to 14Vdc bus to produce a regulated output of 1.2Vdc at a maximum of 20A of load current. The EVM features the CSD16325Q5 and CSD16404Q5A NexFET Power FETs.

If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB Interface Adapter EVM is required. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.

Related Products

 USB-TO-GPIO-TIsto
re picture

USB-TO-GPIO-USB Interface Adapter EVM
Product Number:  USB-TO-GPIO

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00