TPS40425 EVM Dual Output with PMBus Interface TPS40425EVM-594 | Texas Instruments | TI Store

See datasheet for actual packaging/pinout drawings


TPS40425 EVM Dual Output with PMBus Interface

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments TPS40425EVM-594

The TPS40425EVM evaluation module (EVM) allows users to evaluate the TPS40425. The TPS40425 is a PMBus, synchronous buck, driverless controller. It can be configured for dual-output or 2-phase operation.  The TPS40425EVM is designed to demonstrate the TPS40425 in a typical, dual-output application while providing a number of test points to evaluate the performance of the TPS40425.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00