See datasheet for actual packaging/pinout drawings

TPS43060EVM-199


TPS43060 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS43060EVM-199

The TPS43060EVM-199 is a fully assembled and tested circuit for evaluating the TPS43060 Synchronous Boost DC-DC Controller. The TPS43060EVM-199 operates from a 10V to 38V input (24V nominal) and provides a 40V output at 3A.
Order SummaryEdit >
OPT8241-CDK-EVM (1)$699.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $699.00
Shipping & Handling: -
Total (USD): $699.00