TPS43061EVM-198 TPS43061 Evaluation Module angled board image

TPS43061EVM-198

TPS43061 Evaluation Module

Pricing

Qty Price
+

Features for the TPS43061EVM-198

  • 4.5 V to 40 V Input Supply Voltage
  • 60 V Maximum Output Voltage
  • Integrated high-side and low-side gate drivers optimized for low Qg NexFET
  • Inductor DCR or resistor current sensing
  • 5 µA Shutdown Current
  • Adjustable 100 kHz to 1 MHz switching frequency with synchronization capability
  • Adjustable UVLO Voltage and Hysteresis
  • Adjustable Soft-Start time
  • Output voltage Power-Good indicator
  • Cycle-by-Cycle Current Limit, Thermal Shutdown, and Over-Voltage Protection

Description for the TPS43061EVM-198

The Texas Instruments TPS43061EVM-198 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS43061 Synchronous Boost DC-DC Controller. The EVM operates from a 6V to 12.6V input (9V nominal) and provides a 15V output at 2A. This design uses the CSD86330Q3D synchronous power block for high efficiency and power density.

Pricing

Qty Price
+