See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 38

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.83
10 - 24 $ 4.34
25 - 99 $ 4.06
100 - 249 $ 3.64
250 - 499 $ 3.39
500 - 749 $ 2.95
750 - 999 $ 2.56
1000 - 9999 $ 2.50
  View datasheet for TPS43337QDAPRQ1 View product folder for TPS43337QDAPRQ1

Adjust your quantity during checkout

TPS43337QDAPRQ1-Automotive 2V to 40V Low Iq Single Boost & Dual Fixed Output Voltage Synchronous Buck Controller

The TPS43337-Q1 includes two current-mode synchronous buck controllers and a voltage-mode boost controller. The device is ideally suited as a pre-regulator stage with low IQ requirements and for systems that must survive supply drops due to cranking events. The integrated boost controller allows the device to operate down to 2 V at the input without seeing a drop on the buck regulator output stages. At light loads, the buck controllers enable to operate automatically in low power-mode, consuming just 34 µA of quiescent current.

The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. The switching frequency is programable over 150 to 600 kHz or is synchronized to an external clock in the same range

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00